/content/hbtbt/ca/en/search-results.html

    Monitor Modules

    SK-MONITOR Intelligent Monitor Module (MII)

    Intelligent monitor modules are addressable and designed for use with Silent Knight® Series FACPs. They are intended to function with 2-wire systems, where the individual address of each module is selected using the built-in rotary switches.

    Overview

    Intelligent monitor modules are addressable and are designed for use with Honeywell Silent Knight® Series fire alarm control panels. They are intended to function with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary switches. Intelligent monitor modules support Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.

    Features & Benefits:
    • Single contact monitor
    • Support for Class A and Class B wiring
    • Fully supervised
    • Panel controlled status
    • LED that flashes green during normal states and turns a solid red during an alarm
    • SEMS screws allow for easy wiring
    • Rotary address switches for fast installation
    Certifications:
    • UL Listed
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list