/content/hbtbt/ca/en/search-results.html

    Relay Modules

    SK-RELAY Intelligent Relay Module (MII)

    Intelligent relay modules are addressable and designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allows Silent Knight FACPs to switch discrete contacts through code commands.

    Overview

    Intelligent relay modules are addressable and designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allows Silent Knight FACPs to switch discrete contacts through code commands. Relays contain two isolated sets of Form C contacts, which operate as a DPDT switch. No supervision is provided for the notification appliance circuit. Intelligent relay module contacts can be used for virtually any NO or NC application. Each of the modules are programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the module, the relay is triggered by the FACP.

    Features & Benefits:
    • Rotary address switches for fast installation
    • Contacts are rated for a variety of amps
    • LED that flashes green during normal states, and turns a solid red during an alarm
    • Relay programming is completely flexible can be mapped to zone conditions
    • Two sets of Form C contacts
    • Polling LED visible through the cover plate
    • SEMS screws for easy wiring
    Certifications:
    • UL Listed
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list