/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    BG-8 Manual Pull Station

    BG-8 Manual Pull Stations from Fire-Lite Alarms are metal pull stations that offers a single-action, normally-open contact alarm initiating point for use with UL listed Fire Alarm Control Panels.

    Overview

    BG-8 Manual Pull Stations from Fire-Lite Alarms are metal pull stations that offers a single-action, normally-open contact alarm initiating point for use with UL listed Fire Alarm Control Panels. The stations features a non- break-glass operation. They are operated by a pull on the pull cover. This causes a key latch to act against a retaining mechanism until adequate force is applied to open the station. As the station opens, a switch is released to initiate an alarm. The retainer in Model BG-8 is a permanent, high-tensile, flat spring, which eliminates the need for a glass retainer. When so operated, the cover hangs down (and cannot be reset without use of a reset key) indicating that the station was used to initiate an alarm.

    Features & Benefits:
    • Complies with Americans with Disabilities Act
    • Sturdy metal construction
    • Simple operation
    • Operation does not require replacement of parts
    • Drawing of flames on cover helps communicate purpose of this device to people who do not read English words
    • Designed to prevent false alarms when bumped, shaken, or jarred
    Certifications:
    • UL Listed
    • ULC Listed
    • California State Fire Marshal
    • MEA
    • ADA
    • ISO 9001
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list