/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    Conventional Manual Call Point-25161X

    The conventional manual call points with alarm buttons are designed for indoor or outdoor uses in conventional systems such as Eltek's ZLX, ANX and BSX100 systems. They are easy to install and cost-effective.

    Overview

    The conventional manual call points with alarm buttons are designed for indoor or outdoor uses in conventional systems such as Eltek's ZLX, ANX and BSX100 systems. They are easy to install and cost-effective. These call point detectors have IP43 or IP67 degree of protection therefore they can be installed in an external environment where the influence of water and dust is present.

    Features & Benefits:
    • Play and Plug-in
    • Backwards compatible
    • New aesthetic and compact design
    • Comes with frame for external mounting
    • Easy installation and cost-effective
    Certifications:
    • EN54-11
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list