Manual Call Points/Pull Stations
Electronic module MCP large addressable
IQ8MCP electronic module w/o isolator, with relay
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Addressable electronic module for manual fire alarm actuation (as a manual fire call point in connection with housing Type 704900) or hazard alarm actuation. Suitable for use in the esserbus and powered loop with soft address coding, alarm latch and alarm indicator.
When the manual call point is triggered, the integrated red light-emitting diode (LED) is automatically activated.
Manual call point type B: indirect operation (double action) in which the change to the alarm condition requires the breaking or displacement of the frangible element and the separate operation of the operating element.
The operation mode is displayed via the flashing green LED.
Without BUS connection, the detector operates as conventional MCP.
In difference to 804905, the MCP has no line isolator and no connection possibility for standard manual call points (D-line), but is equipped with an additional relay output.
The relay output is activated automatically when this MCP is triggered. The relay output can be programmed as a control zone in the customer data of the fire alarm control panel.
Features & Benefits:- Slimline design
- Low power consumption
- Plug-in connection clamps
- Optional terminal clamps
- 2 x cable entries on top, at the bottom and on the rear panel
- Fixing on standard flush mounted installation box
- Service key with triple function: test, open, reset
- Standard key with dual function: open, reset
- Detectors that are not ready for operation can be marked with the "Out of order" label by reversing the enclosed operating front foil
- EN 54-11, type B
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER