/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    Explosion-Proof conventional MCP

    Manual call point (conventional) in conformity with EN 54-11 Type B for the manual actuation of a fire alarm and/or a hazard alarm, as a detector for usage in explosion-hazardous areas both inside and outside.

    Overview

    Manual call point (conventional) in conformity with EN 54-11 Type B for the manual actuation of a fire alarm and/or a hazard alarm, as a detector for usage in explosion-hazardous areas both inside and outside. The operating front foil has been designed as a double-sided insert. Complementary to the symbolism conforming to the standards for manual call points in compliance with EN 54- 11 (Type B), it has a symbol and multilingual text on the back for the out of order status of the detector and is always available for possible maintenance work. The labelling foil of the manual call point also has a double-sided design. In compliance with EN 54-11, they contain the standard symbol of a burning house. On the back, the symbol is supplemented with the word “FIRE” (multilingual).

    Features & Benefits:
    • An Ex-barrier for the connection will be not necessary
    Certifications:
    • VdS, PTB 97 ATEX 3197
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER