/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    Farenhyt Addressable Pull Station

    Farenhyt Addressable Pull Stations are designed to work with Silent Knight IFP-series fire alarm control panels with reliable analog communications for trouble-free operation

    Overview

    Farenhyt Addressable Pull Stations are single/dual action pull station requiring only one motion to activate the station. Dual-color LED is visible through handle of station blinks green to indicate normal operation and remains steady red in an alarm condition. It Meets the Americans with Disabilities Act Accessibility Guidelines (ADAAG) controls and operating mechanisms guidelines and meets ADA requirement for 5 lbs maximum pull force to active. The Handle latches in down position and the word Activated appears, clearly indicating the station has been pulled

    _x000D_ Features & Benefits:
      _x000D_
    • Installer can open station without causing an alarm condition_x000D_
    • Key operated test and reset lock using lock plate actuator_x000D_
    • Key matches compatible FACP locks_x000D_
    • Shell, door, and handle molded from durable LEXAN®_x000D_
    • Reliable analog communications for trouble-free operation_x000D_
    • Braille text on station handle_x000D_
    • Rotary address switches for fast installation
    _x000D_Certifications:
      _x000D_
    • UL Listed_x000D_
    • UL 38