/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    MCP Ex (i) IP 66/67 compact, small, addressable, glass pane

    MCP Ex (i) IP 66/67 compact, small, addressable, glass pane

    Overview

    The small compact fully addressable (esserbus) intrinsically safe MCP version has detector housing, surface mount housing, transparent cover, and alarm indicator. For use in the esserbus and powered loop with soft address coding, alarm latch and alarm indicators. The detector operates like a conventional MCP without the bus connection.

    IQ8MCP without loop isolator, especially for use in ex-areas.

    Suitable for use in damp rooms thanks to the high IP 66/67 IP protection.

    Surface mounting housing is provided with break-out cable entries for M20 cable glands (optional) for easy installation.

    Features & Benefits:
    • High IP protection class IP 66 & IP 67
    • MCP with individual addressing in the hazardous area
    • Triple key function (test, open, reset)
    • Plug-in terminals
    • “Out of Order” indication of an inoperative alarm by flipping over the glass pane
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER