Manual Call Points/Pull Stations
NBG-12 Series Addressable Fire Alarm Pull Station India Region
The Notifier NBG-12LX is a state-of-the-art, dual-action pull station.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Notifier NBG-12LX is a state-of-the-art, dual-action (i.e., requires two motions to activate the station) pull station that includes an addressable interface for any Notifier intelligent control panel except FireWarden series panels, and the NSP-25 panel. Because the NBG-12LX is addressable, the control panel can display the exact location of the activated manual station. This leads fire personnel quickly to the location of the alarm.
Features & Benefits:- Maintenance personnel can open station for inspection and address setting without causing an alarm condition.
- Built-in bicolor LED, which is visible through the handle of the station, flashes in normal operation and latches steady red when in alarm.
- Handle latches in down position and the word “ACTIVATED” appears to clearly indicate the station has been operated.
- Captive screw terminals wire-ready for easy connection to SLC loop (accepts up to 12 AWG/3.25 mm² wire).
- Can be surface mounted (with SB-10 or SB-I/O) or semi-flush mounted. Semi-flush mount to a standard single-gang, double-gang, or 4" (10.16 cm) square electrical box.
- Smooth dual-action design.
- Meets ADAAG controls and operating mechanisms guidelines (Section 4.1.3[13]); meets ADA requirement for 5 lb. maximum activation force.
- Highly visible.
- Attractive shape and textured finish.
- Key reset.
- Includes Braille text on station handle.
- Optional trim ring (BG12TR).
- Meets UL 38, Standard for Manually Actuated Signaling Boxes.
- Up to 99 NBG-12LX stations per loop on CLIP protocol loops.
- Up to 159 NBG-12LX stations per loop on FlashScan® protocol loops.
- Dual-color LED blinks green to indicate normal on FlashScan® systems.
- UL/ULC Listed: S692 (listed for Canadian and non-Canadian applications).
- MEA: 67-02-E.
- CSFM: 7150-0028:0199
- FDNY: COA #6085 (NFS2-640), COA #6098 (NFS2-3030).
- BSMI: CI313066760047.
- U.S. Coast Guard.
- Lloyd’s Register.
- FM Approved.
- Patented: U.S. Patent No. D428,351; 6,380,846; 6,314,772; 6,632,108.
_blank
Please sign in to view part numbers available for purchase based on your account Sign In