/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    Outdoor Call Point Range, Waterproof

    Discontinued

    The Outdoor WCP is an IP67 sealed manual call point product.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The Outdoor WCP is an IP67 sealed manual call point product. The enhanced environmental protection allows the unit to be installed in many external environments where water and dirt are likely to be present,making it a true waterproof and outdoor product.Installation time and ultimately cost,are of paramount importance to any fire or security installer. The WCP range directly reflects this need by providing a unique‘plugandplay’ concept designed specifically to reduce installation time. All new WCP products utilise a special terminal block,whereall initial installation cabling is terminated. This terminal block is then simply connected to the back of the WCP. Simple,but effective with nore-termination required and no time wasted. Inaddition, all WCP products are supplied with three standard 20mm knockouts for cable entries,accommodating all types of surface wiring installations.