/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    Remote Paging Station

    Discontinued

    The Empertech KB-D10R Remote Paging Microphone works together with the KB-D10P Paging Selector & easily operated by pressing the zone selector buttons on the panel to access the corresponding zone of the KBD10P to achieve remote paging to every zone.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Empertech KB-D10P is a versatile 16 zone paging selector that is capable to select up to 16 paging zones. Up to 8 units can be cascaded to control 128 paging zones.The KB-D10P can be used with the KB-D13A speaker selector to select the paging zone. It can also be operated by selecting zones using the selector pushbuttons, or operated remotely by using the KB-D10R microphone console.

    Features & Benefits:
    • All On/All Off buttons for convenient use
    • LCD displays output volume, 2 volume buttons for adjusting the output volume
    • 4 grades of priorities, MIC1>EMC (emergency)>RMIC1>RMIC2, RMIC3, RMIC4, and LINE
    • Built-in tone circuit
    • Apply address setting switch, use decimal system to set the local address
    • Short circuit signal activation for Emergency Voice Alarm
    • Functions of remote switch control, remote volume control, and remote zone paging control
    Certifications:
    • RoHS Complaint