/content/hbtbt/ca/en/search-results.html

    Manual Call Points/Pull Stations

    Weatherproof Manual Call Point

    Gent’s range of conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels.

    Overview

    Gent’s range of conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels. All call points are supplied in the standard red colour and are available in semi-flush mounting or surface mounting options. The manual call points are all with a 470 Ohm resistor and Normally Open contact, complete with glass. Both break glass, and resettable operating elements can be used in the standard unit by a yellow strip on the element which becomes visible when activated. With the addition of a hinged transparent cover the element may be protected against accidental operation. A specialist test key may be inserted into the bottom of the unit to lower the glass and release the micro-switch and thus a full functional test is achieved.

    Features & Benefits:
    • Re-settable operating element option
    • Weather proof IP67
    • Semi-flush or surface mounting
    • 470 Ohm resistor and Normally Open contact complete with glass
    • Resistive and clean contact connections
    Certifications:
    • Fully compliant with EN54, Part 11
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent