/content/hbtbt/ca/en/search-results.html

    Communicators

    Dual SIM LTE Cellular Communication Module for CLSS Gateway

    4G LTE Dual SIM Cellular Module (Multi-Carrier) for CLSS Gateway

    Overview
    The Honeywell CLSS 4G LTE Dual SIM cellular plug-and-play module comes with factorymounted SIMs. When installed in the CLSS Gateway (P/N HON-CGW-MBB), it enables cellular communications to relay high-data signals from fire alarm control panels to mobile devices through the CLSS Cloud.Features & Benefits:
    • DUAL-CARRIER SUPPORT: Equipped with dual SIM cards, the Dual SIM Cellular Module for CLSS Gateway supports multiple networks. When first powered on, the communicator connects through the primary cellular network. If primary cellular pathway is not available, the device connects through the secondary cellular network.
    • CLSS Gateway connects directly to Honeywell Fire Alarm Control Panels or a network of FACPs
    • Easy connection between the Gateway and CLSS mobile application
    • BlueTooth® mobile pairing for Gateway and cellular module configuration and control capability
    • Panel connection options include Standalone Panel & Networked Panel
    • Provides wireless connection over cellular communication path from the CLSS Gateway to the CLSS Cloud