/content/hbtbt/ca/en/search-results.html

    Gateways

    IQ8Wireless Universal Interface

    Discontinued

    Radio interface allows the IQ8 manual call point (small or large design) to be connected on the wireless esserbus-PLus.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Radio interface allows the IQ8 manual call point (small or large design) to be connected on the wireless esserbus-PLus. The radio interface connects the intelligent IQ8 manual call point to the esserbus/powered loop via the IQ8wireless transponder or the IQ8wireless gateway. Thus, the devices are automatically converted into individually addressable loop devices.

    Features & Benefits:
    • IQ8Quad detectors (with and without alarm signaling devices)
    • Regular functionality performance checks of IQ8 components
    • Fault signal when the IQ8 components are removed from the fire alarm control panel
    • Operating mode display directly at the IQ8 manual call point and IQ8Quad detector
    • Alarm and fault message transmission
    • Easy detector removal and battery replacement using multifunctional key
    • Remote operation of IQ8 components possible (max. 3 meters) via 2-wire line
    • Constant battery status monitoring
    • Early battery replacement notification at the fire alarm control panel
    • Battery life of up to 5 years
    Certifications:
    • VdS
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Gateway_Type@gateway_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list