Combination Strobes
IQ8Alarm Plus/FSpSo visual alarm device with sound/speech, white/red
IQ8Alarm Plus/FSpSo visual alarm device with sound/speech, white/red
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Addressable, completely bus supplied and short circuit / open circuit resilient combined voice sounder and Visual Alarm Device (VAD) in compliance with EN 54‑3 & EN 54‑23 with integrated voice messages, signaling tones and red light flash for acoustic and optical alarm signaling. With up to 20 different programmable signaling tones including DIN tone in accordance with DIN 33404 Part 3. Speech alarm with 5 pre-programmed alarm messages in 5 different languages. The volume can be set to 8 different levels. Selection or combination of speech messages and signaling tones as well the volume control are carried out via the tools 8000 programming software. The optical signaling device is suitable for square signal ranges W‑2.4‑5 to W‑3.6‑8. The optical signal range is adjustable in 6 sizes via tools 8000. Signaling device with flat base, suitable for wall mounting. Optionally, IP base Part No. 806202 with side cable entry and weatherproof protection can be installed. Identify the correct device in line with EN54-23. To help identify your Visual Alarm Device (VAD) requirements in line with the EN54-23 standard, we have developed an easy-to-use online device selection guide. Simply enter the room dimensions, flash frequency, light color and optional features e.g. Flash/Sound or Flash/Speech and the tool will help you estimate the number of VADs required for your space.
This useful selection guide includes the intelligent IQ8Alarm Plus devices, providing a one-stop-shop for VAD selection. Link: https://esser.maxpector.com/
Features & Benefits:- Completely bus supplied alarm device
- Powered loop compatible
- Low power consumption
- Up to 13 alarm devices for each powered loop
- Each alarm device has built-in isolator
- Synchronous triggerOptical alarm properties:
- EN 54-23 compliant
- W category
- Signal range up to 8.0 m room width for wall mounting
- Room size configurable via tools 8000Acoustic alarm properties:
- EN 54-3 compliant
- High acoustic pressure
- Volume programmable in 8 steps via tools 8000
- 20 different signaling tones, including DIN tone
- Multilingual speech alarm in 5 different languages
- Alarm signaling, evacuation, and test alarm can each be programmed in different languages
- Speech alarm, 5 pre-programmed alarm texts and other country-typical alarm signals
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER