/content/hbtbt/ca/en/search-results.html

    Horns & Sounders

    130dB Siren

    Grey Siren for the safe emission of alarms in noisy environments and in large areas. The coverage area is 562 m and offers low power standby mode.

    Overview

    Grey Siren for the safe emission of alarms in noisy environments and in large areas. The coverage area is 562 m and offers low power standby mode. Programmable with up to 9 of the 80 pre-installed tones. Integrated automatic control, test function and fault indicator relay. It requires 230Vac acoustic power and 1A maximum consumption.

    Features & Benefits:
    • Low consumption stand-by operation
    • Automatic test function
    • Suitable for outdoor and indoor operation
    • Fault indicator relay
    • 4.7K Ohm plug-in final resistor for line control
    Specifications

    Others

    • Product Type
      • Sounder

    Others

    • Product Type
      • Sounder
    • Product Type : Sounder
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list