/content/hbtbt/ca/en/search-results.html

    Horns & Sounders

    Active Guard External Siren - AG6WA

    The AG6 external sounders range has been upgraded to fully meet the security and environmental requirements of EN50131-4:2009 Grade 2 standard for both residential & commercial premises.

    Overview

    The AG6 external sounders range has been upgraded to fully meet the security and environmental requirements of EN50131-4:2009 Grade 2 standard for both residential & commercial premises. With its attractive housing, a choice of lens colors and the flexibility to mount horizontally or vertically, the siren can easily meet any requirement. The sounders also include comfort LEDs to signal that the device is working. The siren has a front and rear tamper protection and in the event of a potential sabotage attack, the piezo sounder provides a distinctive audible warning. The electronic elements on the printed circuit board are protected ensuring preservation in harsh environments and giving users peace of mind that the siren will always sound. The cover can be screen printed with a company logo if required.

    Features & Benefits:
    • High impact polycarbonate moulding
    • Horizontal or vertical mounting
    • One standard ‘built-in’ wrap around strobe lens Features
    • NiCad back-up battery included
    • Multi-colour options
    • Front and rear tamper
    • Up to two Piezo sounders
    • Diagnostic LEDs
    • Silent start up
    • Dual tones
    • Current flow monitor
    Certifications:
    • EN50131-4:2009 Grade 2
    Specifications

    Others

    • Product Type
      • Sounder

    Others

    • Product Type
      • Sounder
    • Product Type : Sounder
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list