/content/hbtbt/ca/en/search-results.html

    Horns & Sounders

    Backwards Compatible Sounder

    The S2IP-SN-W3 from Gent is a backwards compatible replacement for the 34203 3 Way Sounder.

    Overview

    The S2IP-SN-W3 from Gent is a backwards compatible replacement for the 34203 3 Way Sounder.

    The S-Cubed range of alarm sounders incorporate sound speech and strobe effects all in one range of alarm devices. The range offers all variants in the choice of 2 colors red or white with either a shallow base version sealed to IP31 or a deep base version sealed to IP55. All the low profile sounders have the option of an integral strobe which is completely loop powered.

    Features & Benefits:
    • 103 dBA output +/- 2 dBA
    • IR control operating distance: 3m
    • 4 voice phrases and bell tone available as standard
    • Operating Voltage: 10.8 - 28.8 V (compatible with 12 or 24V systems)
    • IP55 rated
    • 32 sounder tones available
    • Sounder conforms to EN54 Pt.3
    Certifications:
    • EN54 part 3 (except voice sounders)