/content/hbtbt/ca/en/search-results.html

    Horns & Sounders

    D2xS1 Alarm Horn Sounder 116dB +/-3dB at 10'

    The D2xS1 is a high output, 116dB(A) alarm horn sounder. Low current consumption and high SPL in a compact robust Type 4/4X, IP66 enclosure ensure the D2xS1 is suitable for all haz loc fire alarm system and general signalling applications.

    Overview

    The D2xS1 is a high output, 116dB(A) alarm horn sounder. Low current consumption and high SPL in a compact robust Type 4/4X, IP66 enclosure ensure the D2xS1 is suitable for all haz loc fire alarm system and general signalling applications.

    The corrosion proof, marine grade aluminium die cast enclosure is chromated and powder coated providing resilience in the harshest of environments. One device, globally certified: ATEX, IECEx Zone 2 & 22; NEC/CEC CI D2 and CII D2; NEC CI Zone 2 and Zone 22; CEC Zone 2 & 22 and CII D2. UL, cUL & ULC approved 24Vdc version for public mode fire alarm use.

    Features & Benefits:
    • High output, up to 116dB(A)
    • 4 remotely selectable alarm stages/channels
    • Choice of 64 alarm tone frequencies
    • Automatic synchronisation on multi-sounder system
    • UL464 Fire Alarm
    • CAN/ULC-S525 Fire Alarm
    • Dual cable entries
    • Supplied with haz loc rated stopping plugs/adaptors
    Certifications:
    • UL File ref: E230764
    • IECEx cert: IECEx ULD 14.0004X
    • ATEX cert: DEMKO 14 ATEX 4786493904X
    • CSFM listing: 7136-2279:0503
    • Ex EAC certified: EAC RU C GB.AA71.B.00273/20
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    D2XS1DC024CN1A1R
    The D2xS1 is a high output, 116dB(A) alarm horn sounder. Low current consumption and high SPL in a compact robust Type 44X, IP66 enclosure ensure the D2xS1 is suitable for all haz loc fire alarm system and general signalling applications.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d2xs1dc024cn1a1r-1
    D2XS1DC024CN1A1R
    The D2xS1 is a high output, 116dB(A) alarm horn sounder. Low current consumption and high SPL in a compact robust Type 44X, IP66 enclosure ensure the D2xS1 is suitable for all haz loc fire alarm system and general signalling applications.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d2xs1dc024cn1a1r-1