/content/hbtbt/ca/en/search-results.html

    Horns & Sounders

    D2xS2H Alarm Horn Sounder 129dB +/-3dB at 10'

    The D2xS2H alarm horn sounder has a sound output of up to 129dB(A). The Type 4/4X, IP66/67 marine grade, corrosion proof aluminium enclosure is approved for Class I & II Div 2, Zone 2 & 22, IECEx and ATEX Zone 2 & 22 hazardous location applications.

    Overview

    The D2xS2H alarm horn sounder has a sound output of up to 129dB(A) – a class leading, high performance globally certified audible notification signal. The robust Type 4/4X, IP66/67 marine grade, corrosion proof aluminium enclosure is approved for Class I & II Div 2, Zone 2 & 22, IECEx and ATEX Zone 2 & 22 hazardous location signalling applications.

    Featuring 64 alarm tones, each of the 4 stage/channels can be remotely activated. Class D amplification with a choice of two power modes. The threaded enclosure cover, multiple cable entries and duplicated, pluggable termination simplifies installation and routine maintenance. The 24Vdc version is approved for public mode fire alarm use and the 100-240Vac version for general signalling use. SIL1 & SIL2 Route 2H compliant to IEC61508 (2010) as standard.

    Features & Benefits:
    • Maximum sound pressure level output of 129dB(A)
    • Choice of 64 alarm tone frequencies
    • 4 remotely selectable alarm stages/channels
    • Positive or negative line stage/channel switching
    • Automatic synchronisation on multi-sounder system
    • Stainless Steel mounting bracket included as standard
    • Triple cable entries
    • Available with custom tone configurations and frequencies
    • Robust marine grade aluminium enclosure
    • UL464 Public mode fire alarm use
    • CAN/ULC S525 Audible Signaling Devices for Fire Alarm
    Certifications:
    • UL/cUL/ULC File ref: E230764
    • IECEx Certificate: IECEx ULD 19.0008X
    • ATEX Certificate: DEMKO 19 ATEX 2141X
    • UKCA certificate: UL21UKEX2132X
    • CSFM listing: 7136-2279:0503
    • SIL1 & SIL2 compliant to IEC61508 (2010)
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    D2XS2HDC024CN1A1R
    The D2xS2H alarm horn sounder has a sound output of up to 129dB(A). The Type 44X, IP6667 marine grade, corrosion proof aluminium enclosure is approved for Class I & II Div 2, Zone 2 & 22, IECEx and ATEX Zone 2 & 22 hazardous location applications.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d2xs2hdc024cn1a1r-1
    D2XS2HDC024CN1A1R
    The D2xS2H alarm horn sounder has a sound output of up to 129dB(A). The Type 44X, IP6667 marine grade, corrosion proof aluminium enclosure is approved for Class I & II Div 2, Zone 2 & 22, IECEx and ATEX Zone 2 & 22 hazardous location applications.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d2xs2hdc024cn1a1r-1