/content/hbtbt/ca/en/search-results.html

    Horns & Sounders

    S-Cubed Series Electronic Sounder

    S-Cubed Series Electronic Sounders incorporate sound, speech and strobe effects all in one range of alarm devices.

    Overview

    The Gent S-Cubed Series Electronic Sounders incorporate sound, speech and strobe effects all in one range of alarm devices. The range offers all variants in the choice of 2 colors red or white with either a shallow base version sealed to IP31 or a deep base version sealed to IP65. All the low profile sounders have the option of an integral strobe which is completely loop powered.

    As an aid to commissioning there is the option to use the HandiLink IR remote control to select sounder tones and adjust the volume remotely. This means physical access is not required to make this adjustment. This facility is only active when the sounders are turned on from the fire alarm panel.

    Features & Benefits:
    • Very low power consumption means more sounders and strobes per circuit
    • The strobe option is equivalent to a standard 3w xenon strobe and uses 1/20th of the power
    • 32 sounder tones are available
    • Voice enhanced sounders are available in the range
    • 4 voice phrases and a bell sound are available as standard
    • All sound and strobe signals are synchronised to better than +/- 30mS over 20 minutes
    • Sounders and Strobes are compatible with 12V and 24V systems
    • A third wire option allows the selection of 2 alternative sounds. Ideal for class change applications
    • Products incorporate innovative design features for which multiple patents have been granted
    Certifications:
    • EN54 Pt3 Compliant
    • IP 31 Rated