/content/hbtbt/ca/en/search-results.html

    Horns & Sounders

    Wheelock ET Low-Profile Speaker Strobe

    The Series ET Speaker Strobe models incorporate Low Current draw Series RSS Strobes. Wheelock’s high performance Series ET Speakers and Series ET Speaker Strobes provide high audio output, clear audibility.

    Overview

    The Series ET Speaker Strobe models incorporate Low Current draw Series RSS Strobes. Wheelock’s high performance Series ET Speakers and Series ET Speaker Strobes provide high audio output, clear audibility, dual voltage (25/70 VRMS) capability and field selectable taps from 1/8 to 8 watts. They are designed to meet the critical needs of the life safety industry for effective emergency voice communications, tone signaling and visible signaling to alert the hearing impaired. The low profile design incorporates a speaker mounting plate for faster and easier installation. Each model has a built-in level adjustment feature and an aesthetic two (2) screw grille cover.

    Features & Benefits:
    • ADA/NFPA/UFC/ANSI compliant
    • Meets OSHA 29 Part 1910.165
    • Wall mount models are available with Field Selectable Candela
    Certifications:
    • UL