/content/hbtbt/ca/en/search-results.html

    Speakers

    Ball Proof Speaker

    Ball Proof Speakers are often used in areas with challenging acoustic conditions. They only reproduce the frequency ranges that contain speech and allows frequency ranges with bass like reduces voice quality, is "filtered" away

    Overview

    Ball Proof Speakers can reduce the need for the number of speakers, and provides approximately the same sound pressure throughout the coverage area. They are used in churches, large open spaces such as traffic terminals, open areas with hard surfaces, swimming pools etc. The Hemisphere speakers are particularly suitable for high ceilings and can provide large savings in the number of mounting points.

    Features & Benefits:
    • Cost-effective total solution, low installation costs
    • Excellent speaker to cover large areas with high ceilings with few speakers
    • Pendulum suspension
    • Ball proof
    • Very good sound / music quality
    • Unsuitable for music
    • Suitable for outdoor installation