/content/hbtbt/ca/en/search-results.html

    Speakers

    BP-560CRT

    Discontinued

    Ceiling Speaker has flexible mounting system. The hooks are changeable to set upside down, allowing up to 55mm on the ceiling thickness.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ceiling Speaker has flexible mounting system. The hooks are changeable to set upside down, allowing up to 55mm on the ceiling thickness. The bracket system makes it easy to put on a dust box if change of mind. The PA ABS material is of course V0 and Halogen free. The ceiling speaker is versatile, can be used in most installations, but especially in environments such as production facilities for micro-electronics, pharmaceutical industry, photo industry and laboratories.

    Certifications:
    • CE
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Product_Type@product_type|Speaker_Material@speaker_material

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list