/content/hbtbt/ca/en/search-results.html

    Speakers

    D1xS1F Alarm Horn Sounder 115dB +/-3dB at 10'

    The D1xS1F is a horn sounder with a sound output of up to 115dB(A). The Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure is approved for Class I & II Div 1, Zone 1 & 20, IECEx and ATEX Zone 1, 2, 21 & 22 explosion proof applications.

    Overview

    The D1xS1F is a high performance globally certified alarm horn sounder featuring a sound output of up to 115dB(A). The robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure is approved for Class I & II Div 1, Zone 1 & 20, IECEx and ATEX Zone 1, 2, 21 & 22 explosion proof signalling applications.

    Featuring 64 alarm tones with 4 remotely activated stage/channels. The threaded flameproof joint, multiple cable entries and duplicated, pluggable termination simplifies both installation and routine maintenance. The 24Vdc version is EN54-3 EU, UK CPR, MED and MER compliant, plus UL464 NFPA compliant for public mode fire alarm use. SIL1 & SIL2 Route 2H to IEC61508 (2010), with optional diagnostics for Route 1H SIL2 compliance.

    Features & Benefits:
    • Maximum sound pressure level output of 115dB(A)
    • Choice of 64 alarm tone frequencies
    • 4 remotely selectable alarm stages/channels
    • Positive or negative line stage/channel switching
    • Automatic synchronisation on multi-sounder system
    • Ratchet adjustable 316 stainless steel bracket
    • Triple cable entries
    • Robust marine grade aluminium enclosure
    • EN54-3 tested – EU & UK CPR compliant
    • UL464 Public mode fire alarm use
    • CAN/ULC S525 Audible Signaling Devices for Fire Alarm
    Certifications:
    • UL/cUL/ULC File ref: E230764
    • IECEx Certificate: IECEx ULD 19.0008X
    • ATEX Certificate: DEMKO 19 ATEX 2141X
    • CSFM listing: 7136-2279:0506
    • UKCA certificate: UL21UKEX2132X
    • CCCEx certificate: 2022122310115173
    • EU CPR certificate: 2831-CPR-F4858
    • UK CPR certificate: 0832-UKCA-CPR-F1782
    • MED, MER certificate: MEDB000085K, MERB000085K
    • INMETRO IEx 24.0158X
    • SIL1 & SIL2 compliant to IEC61508 (2010)
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    D1XS1FDC024CN1A1R
    The D1xS1F is a horn sounder featuring a sound output of up to 115dB(A), Type 44X, IP66 marine grade, corrosion proof aluminium enclosure approved for Class I & II Div 1, Zone 1 & 20, IECEx and ATEX Zone 1, 2, 21 & 22 explosion proof applications.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d1xs1fdc024cn1a1r-1
    D1XS1FDC024CN1A1R
    The D1xS1F is a horn sounder featuring a sound output of up to 115dB(A), Type 44X, IP66 marine grade, corrosion proof aluminium enclosure approved for Class I & II Div 1, Zone 1 & 20, IECEx and ATEX Zone 1, 2, 21 & 22 explosion proof applications.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d1xs1fdc024cn1a1r-1