Speakers
Free Space® 3 Subwoofer/Satellite System
Free Space® 3 Subwoofer/Satellite Systems are high-performance, extended-range loudspeaker systems designed for small to medium-sized installed applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Free Space® 3 Subwoofer/Satellite Systems are Subwoofer/satellite systems that deliver high fidelity and extended bandwidth reproduction of voice and music for a wide range of installed applications, including retail, restaurant and hospitality operations surface-mount and flush-mount components to work with different room decors and layouts for a variety of applications. Surface and flush components can be mixed and matched to provide greater flexibility to suit a wide range of applications. Free Space® 3 systems feature a wide coverage pattern and frequency response down to 40 Hz
Features & Benefits:- Modular design supports the flexibility for use of 2 or 4 satellites per Acoustimass bass module, and parallel connection of bass modules
- Mix and match surface-mount and flush-mount components to work with different room decors and layouts for a variety of applications
- Flush-mount components are plenum rated when used with the optional plenum cover
- Selectable 70/100V or low impedance with transformer tap adjustment on Acoustimass bass module
- Can be configured for stereo or mono operation
- UL1480
- EMC Directive 89/336/EEC
- EN50081-1, EN50082-1
- CE