/content/hbtbt/ca/en/search-results.html

    Speakers

    Free Space® DS 16 Loudspeaker

    Free Space® DS 16S Loudspeakers are full-range loudspeaker with a single full-range driver in a ported enclosure designed for surface mounting in background music and paging applications

    Overview

    Free Space® DS 16S Loudspeakers are the entry-level members of the DS loudspeaker family. They are high-performance, full range, surface-mount loudspeakers designed for background music and speech reproduction in a wide range of installed applications. Both feature a broad 170° x 160° coverage pattern and frequency response down to 80 Hz. Mounting hardware allows for horizontal and vertical orientation with adjustable pitch or yaw

    Features & Benefits:
    • Full-range
    • Simple 1->2->3 installation system
    • Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap settings from under front end cap
    • Shared voicing across entire Free Space DS product family
    • Can be combined with either surface or flush-mount Free Space 3 Acoustic mass® module for extended bass response
    • Supported by a suite of accessories
    Certifications:
    • ANSI/UL 1480-2005
    • BS 5839, Part 8
    • IEC60268-5
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list