/content/hbtbt/ca/en/search-results.html

    Speakers

    MB12 Loudspeaker

    Discontinued

    MB12 Loudspeakers are low-frequency loudspeakers are designed to provide bass augmentation for Bose LT arrays and other subwoofer applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MB12 Loudspeakers are optimized for bass-array applications when cardioid or other directional-bass configurations are required for reverberant spaces. The compact 1 x 12" (305 mm) configuration allows minimal-height arrays when used with LT mid/high loudspeakers. Bose Modeler® tools and optional rigging hardware make directional bass arrays easy to design and install using MB12 loudspeakers

    Features & Benefits:
    • Low-frequency reinforcement for Bose® LT arrays and other subwoofer applications that require 40 - 280 Hz bass response
    • Front-loaded tapered transmission
    • 1 x 12" (305 mm) high-excursion woofer
    • Compact enclosure
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Material@speaker_material|Speaker_Sensitivity@speaker_sensitivity|Wattage@wattage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list