/content/hbtbt/ca/en/search-results.html

    Speakers

    MB210 Compact Subwoofer

    Bose Professional MB210 Compact Subwoofers are designed for background/foreground music and small sound-reinforcement systems that require low-frequency extension down to 37 Hz.

    Overview

    Bose Professional MB210 Compact Subwoofers are designed for background/foreground music and small sound-reinforcement systems that require low-frequency extension down to 37 Hz. The MB210 subwoofer features two (2) 10- inch high-excursion woofers, derived from the award-winning Bose Professional F1 subwoofer, in a compact, Baltic-birch plywood enclosure optimized for fixed-installation applications. Featuring outstanding performance to size ratio, the MB210 is designed to complement Bose Professional loudspeaker lines, such as Free Space®, Panaray®, and Roomatch® Utility, with additional bass impact.

    Features & Benefits:
    • Baltic Birch plywood enclosure with compact size for installations
    • Polyurethane paint available in black or white, paintable
    • U-bracket included
    • 2 x 10” high-excursion woofers
    • 500 W long-term power handling for high sound output and reliability
    • Low-frequency extension down to 37 Hz
    • 123 dB maximum continuous SPL, 129 dB peak SPL
    Certifications:
    • IEC268-5
    • CE