/content/hbtbt/ca/en/search-results.html

    Speakers

    Panaray® 310MMulti-Position Floor Array

    The Bose® Panaray® 310M multi-position floor array is a high-performance compact solution that delivers multiple coverage options for a variety of professional and commercial applications.

    Overview

    The Bose® Panaray® 310M multi-position floor array is a high-performance compact solution that delivers multiple coverage options for a variety of professional and commercial applications.

    Its unobtrusive design and recessed NL4 connectors allow for easy cable concealment, which reduces clutter on stage. The frequency response and controlled coverage of the Panaray 310M multi-position floor array allows it to be used with many types of sources and applications.

    Features & Benefits:
    • Proprietary Articulated Array loudspeaker design provides smooth response and even coverage
    • Three-in-one cabinet design covers multiple floor-monitor applications
    • Wide bandwidth with extension to 70 Hz
    • Compact design with integrated handles
    • Recessed rear NL4 connectors Lightweight, only 14lb (6kg)
    • Rear bumper prevents unwanted movement
    • Durable molded polyethylene cabinet with a steel grille
    • Black or white
    Certifications:
    • EN50081-50082-1
    • ANSI/EIA 636
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list