/content/hbtbt/ca/en/search-results.html

    Speakers

    Panaray 502® A Loudspeaker

    Discontinued

    Panaray 502® A Loudspeakers are an mid/high-frequency loudspeaker designed for aesthetic and audience sight line considerations

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Panaray 502® A Loudspeakers are designed for indoor permanent installations that require a small form factor and provides wide 120° x 70° pattern optimized for smooth band to band coverage . It allows bass management and design flexibility with full-range drivers for unsurpassed natural sound quality. Elimination of tweeters and crossover provides lifelike vocal and instrument reinforcement. Its Articulated Array® design provides a wide 120° x 70° pattern to effectively cover many smaller venues with a single loudspeaker

    Features & Benefits:
    • Articulated Array® design provides wide 120° x 70° pattern optimized for smooth band to band coverage
    • Five Bose® 4.5" (114 mm) full-range drivers for unsurpassed natural sound quality
    • Mid/high configuration
    • Sleek, elegant design for architectural compatibility. Modular components for system design flexibility
    • Full line of Bose-designed accessories for easy installation
    • Requires active equalization for best performance
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Material@speaker_material|Speaker_Sensitivity@speaker_sensitivity|Wattage@wattage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list