/content/hbtbt/ca/en/search-results.html

    Speakers

    Passive 100V Speaker

    Passive 100V Speakers are used in voice alarm systems. They are equipped with a weatherproof, steel-reinforced aluminum housing, making it equally suitable for indoor and outdoor use.

    Overview

    Passive 100V Speakers have the guarantee of excellent speech intelligibility and high ranges even in difficult acoustics environments. They are Weatherproof without additional protection and available in different colors such as RAL Classic, Pantone, NCS etc. or with Fohhn Texture Design.

    Features & Benefits:
    • 2 × coated 4" chassis
    • Uniform directivity
    • Suppression of unwanted side
    • Weatherproof without additional protection
    • 8 × M6 thread for safe installation
    • Available in different colors (RAL Classic, Pantone, NCS) or with Fohhn Texture Design
    • In order to ensure performance and operational safety, Fohhn system amplifiers including the correct speaker pre-set are required.
    Certifications:
    • EN 54-24 Certified
    • IEC 529 Certified
    • EN 60529 Approved.
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list