/content/hbtbt/ca/en/search-results.html

    Speakers

    RoomMatch® Utility RMU208 Loudspeaker

    RoomMatch® Utility RMU208 Loudspeakers are small-format sound reinforcement loudspeaker is intended for use in high-quality foreground music, under-balcony, zone fill and vocal-range floor monitor applications

    Overview

    RoomMatch® Utility RMU208 Loudspeakers features a single Bose® EMB2 compression driver to provide mid/high frequency voicing similar to that of RoomMatch full-range array modules. Dual 8-inch woofers provide full-range output and a multi-angle enclosure increases mounting flexibility. It has smaller 2-way point-source designs for high-level foreground music, under-balcony, zone-fill and vocal range floor monitor applications and lower distortion and improved vocal clarity compared to conventional foreground/fill models; also provides consistent mid/high sonic character compared to that of RoomMatch full range and other RoomMatch Utility models

    Features & Benefits:
    • Award-winning RoomMatch sound
    • Bose EMB2 compression driver
    • 90° x 60° constant-directivity high-frequency horn
    • 2 x Bose LF8 8-inch woofer
    • Quasi-3-way passive crossover with separate filters for each transducer
    • 70 Hz – 16 kHz frequency response and 126 dB maximum peak SPL
    • Flexible mounting with included U-bracket
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list