/content/hbtbt/ca/en/search-results.html

    Speakers

    Tunnel horn loudspeaker, 100 W, 25° horizontal x 35° vertical dispersion

    Discontinued

    Tunnel horn loudspeaker, 100 W with 25° horizontal x 35° vertical dispersion BS EN 54-24

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Tunnel horn loudspeaker, 100 W with 25° horizontal x 35° vertical dispersion BS EN 54-24

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Material@speaker_material|Speaker_Sensitivity@speaker_sensitivity|Speaker_Shape@speaker_shape|Wattage@wattage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list