/content/hbtbt/ca/en/search-results.html

    Speakers

    Wall Mounted Sound Diffuser ABT-W6

    Discontinued

    The EN54-24 certified metal wall mounted loudspeakers offer IP32 protection. Loudspeakers for 100 V lines with variable power transformer (6-3-1.5-0.75 W). Ceramic clamp with thermofuse is included.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Wall Mounted Sound Diffusers in EN54-24 certified metal offer IP32 protection. Sound Diffusers for 100V lines with variable power transformer (6-3-1.5-0.75 W). Ceramic clamp with thermal fuse is included.

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Minimum_Transmission_Frequency@minimum_transmission_frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type|Speaker_Material@speaker_material|Speaker_Sensitivity@speaker_sensitivity|Wattage@wattage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list