/content/hbtbt/ca/en/search-results.html

    Strobes & Signal Lights

    D1xB2LD2 Explosion Proof Multi-function LED Beacon

    The D1xB2LD2 is a globally approved explosion proof multi-function LED beacon. The robust Type 4/4X corrosion proof LM6 marine grade aluminium alloy enclosure ensures suitability for all Class I/II Div 1, Zone 1, 2, 21 & 22 applications.

    Overview

    The D1xB2LD2 beacons produce a high output LED flash required for effective signalling in environments with elevated levels of ambient light. The field replaceable colour filter enhances the strobe and is constructed from UV stable PC. The robust enclosure features a threaded flame path, four cable entries. Mounting options include surface via integrated lugs, pendant or by addition of optional multi direction stainless steel bracket. SIL1 & SIL2 Route 2H compliant to IEC61508 (2010) as standard.

    Features & Benefits:
    • Five flash rates: 1Hz, 1.33Hz, 2Hz, double and triple flash.
    • Automatic synchronisation on multi-beacon systems
    • High and low power Steady modes
    • Three remotely selectable stages/channels on DC versions.
    • A4 316 Stainless Steel guard included as standard
    • Field replaceable UV stable lens colour filter
    • 4 x side, 1 x pendant entries – stopping plugs included
    • Corrosion proof marine grade aluminium enclosure
    • UL Marine approved
    Certifications:
    • UL/cUL – File ref: E245313
    • IECEx Certificate: IECEx ULD 19.0006X
    • ATEX Certificate: DEMKO 19 ATEX 2009X
    • UKCA certificate: UL21UKEX2130X
    • CCCEx certificate: 2022122309114969
    • TR CU Ex EAC certificate: EAC RU C-GB.AA.71.B.00273/20
    • PESO CCOE certified: P493433-1
    • CSFM listing: 7300-2279:0508
    • SIL1 & SIL2 compliant to IEC61508 (2010)