/content/hbtbt/ca/en/search-results.html

    Strobes & Signal Lights

    D1xB2XH2 UL1971 Auto Sync CI D1 190cd Strobe

    The D1xB2XH2 is the brightest explosion proof Xenon Strobe warning light / beacon available for public mode fire alarm applications. UL/cUL/ULC approved for Class I/II Div 1, Class I Zone 1/Zone 21 for gas and dust environments.

    Overview

    The lightweight, marine grade, enclosure has been designed to create the optimal fire signal for ADA compliant, hearing impaired applications. Its innovative construction includes both conduit or surface mounting capabilities – without the need for any additional accessories. For complete flexibility an optional stainless-steel bracket enables the explosion proof warning light to be rotated and positioned in any orientation. Multiple D1xB2XH2 units will auto-synchronize when powered from the same power source; no synchronization modules are required.

    Features & Benefits:
    • Public mode fire use UL1971 & CAN/ULC-S526
    • Auto synchronized as per UL1971
    • 190.6cd – UL1971 Public mode fire
    • Operating current only 1.165A in rush limited to 1.5A for 5ms
    • Choice of four flash rates
    • Marine grade aluminum enclosure, Type 4/4X/3R/13, IP66
    • High impact Borosilicate glass lens
    • Duplicate, pluggable terminations
    • Diode protected for supervised circuits
    • Conduit mount via 3/4" NPT entry
    • Surface mount via user installed lugs
    • Dual 3/4"NPT and dual M20 side entries
    • Supplied with stopping plugs
    • Optional multi-position wall bracket
    • UL Marine approved
    Certifications:
    • UL/cUL/ULC File ref: E496070
    • CSFM listing: 7300-2279:0507
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    D1XB2XH2024MN0H1RC
    The D1xB2XH2 is the brightest explosion proof Xenon Strobe warning light beacon available for public mode fire alarm applications. ULcULULC approved for Class III Div 1, Class I Zone 1Zone 21 for gas and dust environments.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d1xb2xh2024mn0h1rc-1
    D1XB2XH2024MN0H1RC
    The D1xB2XH2 is the brightest explosion proof Xenon Strobe warning light beacon available for public mode fire alarm applications. ULcULULC approved for Class III Div 1, Class I Zone 1Zone 21 for gas and dust environments.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-fire-d1xb2xh2024mn0h1rc-1