/content/hbtbt/ca/en/search-results.html

    Power Supplies

    External power supply unit of Series FAAST

    External power supply unit of Series FAAST

    Overview

    External power supply in a compact metal housing for holding up to two 12 V/17 Ah batteries for use in fire and voice alarm systems. Up to two 12 V/38 Ah can be connected and charged via the supplied battery housing. The power supply allows an uninterruptible power supply.

    Two potential-free relay outputs are available for the transmission of faults (common fault, battery fault). External LED display for operation and common fault on the front door.

    Features & Benefits:
    • Two potential-free relay outputs
    • Single monitoring of the batteries for emergency power supply
    • Compliant with EN 54-4 (A2)