/content/hbtbt/ca/en/search-results.html

    power supplies

    Rivelatore VESDA-E VEP

    Discontinued

    These are the deeper units designed for installation with a VESDA-E VEU detector (at all fan speeds). The internal charger is EN 54-4 certified and is rated to provide a 3A continuous 24Vdc supply.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VESDA-E Power Supply Units are uniquely designed to complement the style and appearance of VESDA-E aspirating smoke detectors (ASD) and are technically matched to provide sufficient current and battery charging capacity to meet the requirement of EN 54-4.

    The STX variants are VdS approved and CE marked to EN 54-4 so are particularly suitable for use in territories where these approvals are required. They may also be suitable in territories where ISO 7240-4 is required.

    Attention! Part number has changed, previous number was: VPS-250-STX

    Features & Benefits:
    • Available in two sizes: 0.5 A / 14 Ah (max) and 2 A / 24 Ah (max)
    • Available in two colours: Matt Black or Silver/Gray (similar to RAL 7047)
    • Temperature compensated charging to maximize battery life
    • Designed to blend in with VESDA-E detectors
    • Knockouts designed to line up with VESDA-E detectors
    • External LED indication
    • Relay outputs for connection to the general-purpose input for fault monitoring
    • 230 VAC only
    Certifications:
    • EN54-25
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare