/content/hbtbt/ca/en/search-results.html

    Audio System Controllers

    ESP-4120 Engineered Sound Processor

    Discontinued

    Bose® Control Space® ESP-4120 engineered sound processor are an open architecture DSP with 4x12 fixed analogue audio built-in 8-channel ESP Link output and a rear panel digital expansion slot offering IP-based network audio and control card options.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Bose® Control Space® ESP-4120 engineered sound processor are an open architecture DSP with 4x12 fixed analogue audio built-in 8-channel ESP Link output and a rear panel digital expansion slot offering IP-based network audio and control card options. This model meets today’s strict requirements for high quality signal processing and control in a cost effective package. The ESP-4120 is designed for a wide variety of applications ranging from small self-contained projects to larger networked applications.

    Features & Benefits:
    • High-quality analogue circuitry
    • Advanced digital signal processing
    • Expansion card slot
    • Front panel RJ-45 Ethernet
    • A variety of control options
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Frequency@frequency|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list