/content/hbtbt/ca/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, November 16th from 01:00 AM EST to 11:00 AM EST (Sunday, November 16th from 06:00 AM UTC to 04:00 PM UTC). We appreciate your patience during this time.

    Audio System Controllers

    RAAGA 4 Controller

    HN-MEVAC:Master Emergency Voice Alarm ControllerHN-SEVAC:Slave Emergency Voice Alarm Controller

    Overview

    The Honeywell HN-MEVAC & HN-SEVAC are 16 speaker circuit digital voice alarm controller which includes a digital signal processor, audio storage for pre-recorded messages, and control, fire alarm input, loudspeaker output connection terminals and audio source connection ports for auxiliary inputs. The Local Control panel is the interface between field devices such as loudspeakers and local audio sources. The HN-MEVAC & HNSEVAC are great solution for requirements of maximum 256 zones. The unit has 16 emergency inputs. The unit also can store and play pre recorded emergency messages to alert or evacuate the fire zones. The Emergency Voice Alarm systems shall be installed in public places based on the norms released by the international and local authorities. The Voice Alarm systems can use in the Public places may be high-rise buildings with commercial or residential use, shopping malls, subway stations, train stations, hospitals, schools etc. The pri me objective of the system shall be to broadcast evacuation or alert messages to all the zones, in the event of an emergency. The system is able to receive information from Fire Alarm Panels and play automated messages in order to ensure the safe evacuation of people. When activating the pre-recorded emergency audio files broadcasting will suspend all low priority operations such as background music or commercial announcements.

    Features & Benefits:
    • 16 - 256 Zones Configuration
    • 90 - 270V AC Universal Power Supply
    • MP3 / FM / Bluetooth Media Player
    • Pre-Recorded voice evacuation customizable
    • PTT Microphone input on HN-MEVAC
    • 19” Rack & 2U Height Chassis
    Certifications:
    • CE Complied
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list