/content/hbtbt/ca/en/search-results.html

    Aspirating Smoke Detector

    VESDA-E VES UL7th Smoke Detector

    VES aspirating smoke detectors are advanced detectors that include valve mechanisms in their inlets manifolds, as well as software to control airflow from the four sectors (pipes).

    Overview

    The VESDA-E VES can identify and monitor smoke density by individual sampling pipe

    (sector) which allows a single zone to be divided into four separate sectors; for example,

    distinguishing between separate aisles within a data room. Sector addressability

    enables the user to respond to a potential fire event quickly by reducing the search area.

    The VESDA-E VES has four programable alarm thresholds (Alert, Action, Fire 1 and

    Fire 2) per pipe that allows flexible field application. After the detector identifies the first

    sector to reach the Alert threshold it continues to sample from all sectors to report real

    time status per sector via the intuitive touch screen display. Built on the Flair detection

    technology and years of application experience the VESDA-E VES detector delivers very

    early warning with the best in class dust rejection throughout its lifetime.

    Features & Benefits:
    • Sector addressability for up to four sectors
    • Adaptive scan threshold
    • Flair detection technology delivers reliable very early warning in a
    • wide range of environments with minimal nuisance alarms
    • Multi stage filtration and optical protection with clean air barriers
    • ensures lifetime detection performance
    • Four configurable alarm levels per sector and a wide sensitivity range
    • deliver optimum protection for the widest range of applications
    • Intuitive LCD display provides instant status information for immediate
    • response
    • Flow fault thresholds per port accommodate varying airflow conditions
    • Smart on-board filter retains dust count and remaining filter life for
    • predictable maintenance
    • Extensive event log (20,000 events) for event analysis and system
    • diagnostics
    • AutoLearn™ smoke and flow for reliable and rapid commissioning
    • Backward compatible with VLS and VESDAnet
    Certifications:
    • UL 268 7th edition
    • ULC
    • CSFM
    • FDA
    • FCC
    • RCM
    Specifications

    Others

    • Brand
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VES-A00-P-UL
    VES aspirating smoke detectors are advanced detectors that include valve mechanisms in their inlets manifolds, as well as software to control airflow from the four sectors (pipes).
    https://honeywell.scene7.com/is/image/Honeywell65/VES-A00-P-UL
    VES-A00-P-UL
    VES aspirating smoke detectors are advanced detectors that include valve mechanisms in their inlets manifolds, as well as software to control airflow from the four sectors (pipes).
    https://honeywell.scene7.com/is/image/Honeywell65/VES-A00-P-UL
    VES-A10-P-UL
    VES aspirating smoke detectors are advanced detectors that include valve mechanisms in their inlets manifolds, as well as software to control airflow from the four sectors (pipes).
    https://honeywell.scene7.com/is/image/Honeywell65/VES-A10-P-UL
    VES-A10-P-UL
    VES aspirating smoke detectors are advanced detectors that include valve mechanisms in their inlets manifolds, as well as software to control airflow from the four sectors (pipes).
    https://honeywell.scene7.com/is/image/Honeywell65/VES-A10-P-UL
    VSP-969-04-S
    VESDA-E COVER FR 3.5 DISP VES-A10-P MK4
    VSP-969-04-S
    VESDA-E COVER FR 3.5 DISP VES-A10-P MK4