/content/hbtbt/ca/en/search-results.html

    Beam Detectors

    Air filter for NOTIFIER TITANUS PRO SENS

    Air filter for NOTIFIER TITANUS PRO SENS

    Overview

    Filters keep disturbances such as dust, dirt and moisture away from the detector.

    The detectors can thus be equipped with a significantly higher, individually adapted sensitivity.

    Features & Benefits:
    • Smoke intake system for universal use in smoke detection
    • Intelligent signal processing
    • Sensitivity adjustable up to 0.10 %/m light turbidity in the main alarm
    • The monitoring area of a suction opening is equivalent to the monitoring area of a point-shaped smoke detector
    • Potential-free relay contacts for alarm and fault messages for connection to fire alarm panels
    • User-controlled diagnostic tool ensures fast and uncomplicated maintenance
    • Monitoring of the pipe for blockage and breakage
    • Adjustable up to single hole monitoring
    • Safe operation through temperature-compensated sensor signal and air pressure-dependent initialization
    • Optimized positioning of the air flow sensor in the detector module
    • Robust sensor technology - tolerant to soiling
    • Assembly and disassembly of all built-in components without tools
    • Easy diagnosis by flashing code on the detector module or by means of diagnostic software
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS