/content/hbtbt/ca/en/search-results.html

    Gas Detectors

    Li-ion Tamer Multi Output System UL certified

    Li-ion Tamer Multi Output System

    Overview
    Assembly comprises Li-ion Tamer G2+ sensor and Interface Module. Provides relays, Modbus 485 and CANbus outputs
    Features & Benefits:
    • Ultra-sensitive sensor provides the earliest possible warning of failing li-ion battery
    • Compatible with different li-ion battery chemistries, capacities and form factors enabling reliable performance
    • Advanced algorithms ensure reliable detection
    • Low power consumption
    • Robust sensing technology (MOX) that ensures extended sensor life
    • Configurable communication protocols including Relay outputs and Modbus/ CANbus selection communication
    Certifications:
    • SKU: LT-SEN-M
    • UL 2075 (H2 – provincial) – NFPA 855/ NFPA 69
    • ETL listed to UL 61010, CSA 22.2 NO. 61010
    • EN 61326 for EU Directive (2014/30/EU)
    • RoHS 3 EU 2015/863
    • CE, UKCA, FCC
    • SKU: LT-SEN-IM-UL
    • UL864
    • UL61010-1
    • RoHS EN50581-2002
    • EMI EN55011-2010
    • EMC EN61326-1-2021
    Specifications

    Others

    • Minimum Operating Humidity
      • 20 % RH (non-condensing) % RH
    • Minimum Operating Ambient Temperature
      • -10 to 50 °C
    • Maximum Operating Humidity
      • 90 % RH (non-condensing) % RH
    • Brand
      • Li-ion Tamer
    • Technical Data
      • Minimum Sensitivity: 10 ppm/sec
    • Gases Detected
      • Lithium-ion battery electrolyte solvent vapors and hydrogen gas
    • Features
      • Lifetime: >10 years
      • Minimum Response Time: 5 seconds

    Others

    • Minimum Operating Humidity
      • 20 % RH (non-condensing) % RH
    • Minimum Operating Ambient Temperature
      • -10 to 50 °C
    • Maximum Operating Humidity
      • 90 % RH (non-condensing) % RH
    • Brand
      • Li-ion Tamer
    • Technical Data
      • Minimum Sensitivity: 10 ppm/sec
    • Gases Detected
      • Lithium-ion battery electrolyte solvent vapors and hydrogen gas
    • Features
      • Lifetime: >10 years
      • Minimum Response Time: 5 seconds
    • Minimum Operating Humidity : 20 % RH (non-condensing) % RH
    • Minimum Operating Ambient Temperature : -10 to 50 °C
    • Maximum Operating Humidity : 90 % RH (non-condensing) % RH
    • Brand : Li-ion Tamer
    • Technical Data : Minimum Sensitivity: 10 ppm/sec
    • Gases Detected : Lithium-ion battery electrolyte solvent vapors and hydrogen gas
    • Features : Lifetime: >10 years|Minimum Response Time: 5 seconds
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Gases_Detected@gases_detected|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Supply_Voltage@supply_voltage

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    LT-SEN-IM-UL
    Li-ion Tamer Interface Module UL certified
    https://honeywell.scene7.com/is/image/Honeywell65/HBA-Fire-LT-SEN-IM-UL
    LT-SEN-IM-UL
    Li-ion Tamer Interface Module UL certified
    https://honeywell.scene7.com/is/image/Honeywell65/HBA-Fire-LT-SEN-IM-UL
    LT-SEN-MOS
    Li-ion Tamer Multi Output System
    https://honeywell.scene7.com/is/image/Honeywell65/HBA-Fire-LT-SEN-MOS
    LT-SEN-MOS
    Li-ion Tamer Multi Output System
    https://honeywell.scene7.com/is/image/Honeywell65/HBA-Fire-LT-SEN-MOS