/content/hbtbt/ca/en/search-results.html

    Bases

    B501 Wireless Detector Mounting Base (MII)

    B501 bases are four-inch flangeless mounting bases designed for use with Notifier SWIFT Wireless detector . They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.

    Overview

    B501 bases are four-inch flangeless mounting bases designed for use with Notifier SWIFT Wireless detector . They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.

    Features & Benefits:
    • Bases enable quick and secure detector plug-in
    • SEMS screws provide easy wiring connection
    • Support for 24 to 12 AWG provides installation flexibility
    • Multiple accessory options provide mounting flexibility
    Certifications:
    • UL
    • ULC
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER
    • Brand : Morley-IAS|NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Color@color|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list