Heat Detectors
Intelligent Sealed Thermal (Heat) Detectors
FST-851 Series Intelligent Plug-in Thermal Detectors by Notifier with integral communication has features that surpass conventional detectors.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Features & Benefits:
- IP67 rating.
- Dual LED’s for 360˚ visibility
- Fitted with flying leads.
- Easy mount base.
- Sleek, low-profile design.
- Flashscan Addressable Communication.
- Stable communication technique with noise immunity.
- Low standby current.
- Fitted with tamper resistant feature. ;
- Base may be surface mounted or to a 50mm or 60mm junction box.
- Remote test feature from the panel. ;
- Optional relay, isolator, and sounder bases.
- Approved to AS 7240:5-2018
- Listed by SAI Global Certificate No: SMKH25312
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER