/content/hbtbt/ca/en/search-results.html

    Multi-Criteria/Multi-Sensor Detectors

    SS-Series Intelligent Photo/Thermal Smoke Detector

    SS-Series intelligent photoelectric smoke detector with 135°F fixed temperature thermal sensing provides the features and flexibility you need for commercial fire and security systems.

    Overview

    SS-Series smoke detectors are intelligent (addressable) detectors with point ID capability that enable each detector address to be set with rotary address switches providing exact device locations. SS-Series detectors support current SK, LiteSpeed™ and SS Protocol systems. Refer to the Addressable Detector and Sounder Base Compatibility Chart or the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. The SS-PHOTO-T multi-sensor detector offers either photoelectric detection or thermal detection through dual electronic thermistors at 135°F (57°C) fixed temperature thermal sensing. Detector sensitivity is continually monitored and reported to the fire alarm control panel. The modern design and expanded color options support contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency. The System Sensor photoelectric detector’s re-designed optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The sensitivity of Select Series detectors can be programmed using the control panel software to suit the environment.

    Features & Benefits:
    • UL 268 7th Edition and UL 521 certified
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Expanded color options
    Certifications:
    • UL, FM, CSFM
    Specifications

    Others

    • Brand
      • Silent Knight
      • System Sensor

    Others

    • Brand
      • Silent Knight
      • System Sensor
    • Brand : Silent Knight|System Sensor