/content/hbtbt/ca/en/search-results.html

    Smoke Detectors

    SK-PHOTO-W Series Smoke Detector (MII)

    The Silent Knight® SK-PHOTO Series features a modern design and expanded color options support a variety of contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency.

    Overview

    SK-PHOTOseries smoke detectors are intelligent plug-in detectors designed for both performance and aesthetics. They have a modern, sleek, contemporary design and come equipped with enhanced optical sensing chambers that are engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The SK-PHOTO-W Series sensitivity can be programmed in the control panel software and their sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detectorâ address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.

    Features & Benefits:
    • Modern aesthetic
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Includes 6 inch mounting base and trim ring
    Certifications:
    • UL Listed: S6173
    • FM Approved
    • CSFM: 7272-0559:0512
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list