/content/hbtbt/ca/en/search-results.html

    Hazard Detection Software

    Control Center Software CD Winmagplus Basic Kit

    Discontinued

    DVD of the WINMAG plus control center software for hazard detection systems, without license. Compatible with: Windows Server 2008 32-/64-bit version (Foundation version not possible).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    DVD of the WINMAG plus control center software for hazard detection systems, without license. Compatible with: Windows Server 2008 32-/64-bit version (Foundation version not possible).

    Windows Server 2008 R2, Windows 7 32-/ 64-bit version (not home edition), Windows 8 / 8.1 (without RT), Windows Server 2012 R2 (Foundation version not possible), Windows 10 32-/64-bitversion. With this basic software and the corresponding licenses, hazard alarm systems can be managed and operated via a PC. Danger messages are displayed in text form and graphically.

    Features & Benefits:
    • Direct control of the network devices
    • List of measures to be taken for fire-fighting forces
    • Individual allocation of usage rights incl. priority scheduling
    • Integrated simulation-functions
    • Extensive recording of events and operations
    • Visualization of messages
    • Up to 12 active graphics simultaneously representable
    • Integration of video sequences possible
    • Information output via Windows print manager to multiple printers etc
    • Time program/calendar function
    • Integrated database standard