/content/hbtbt/ca/en/search-results.html

    Housings & Hardware

    SALTO Virtual Network, Handles

    Surcharge handle G, H, S, Y

    Overview

    The fittings can be provided with different shapes of handles. Standard handle is version "U". Some

    handle variants are at extra charge.

    The versions "S" and "O" are not mirror symmetric, so the order needs an information of the direction of

    the handle. The direction is not the same as the DIN direction. It defines the direction the handle points

    regarding the fitting provided with the reader, independent of the opening direction of the door